IPA65R095C7
Overview
Infineon’s CoolMOS™ C7 superjunction MOSFET series is a revolutionary step forward in technology, providing the worlds’s lowest RDS(on)/package and, thanks to its low switching losses, efficiency improvements over the full load range.
Summary of Features
- 650V voltage
- Revolutionary best-in-class R DS(on)/package
- Reduced energy stored in output capacitance (Eoss)
- Lower gate charge Qg
- Space saving through use of smaller packages or reduction of parts
- 12 years manufacturing experience in superjunction technology
Benefits
- Improved safety margin and suitable for both SMPS and solar inverter applications
- Lowest conduction losses/package
- Low switching losses
- Better light load efficiency
- Increasing power density
- Outstanding CoolMOS™ quality
Potential Applications
Videos
Quality
Support